(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AS FLON YK Connection Half Male Threaded Valve

AS FLON YK Connection Half Male Threaded Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 19,954.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-762-01
2-762-02
2-763-01
2-763-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Part Number Specification details Internal Capacity

₹ 19,954.02

1 Piece(s) 6 Day(s) or more φ6 AF-YK6 Two way 1 pc.

₹ 19,954.02

1 Piece(s) 17 Day(s) or more φ8 AF-YK8 Two way 1 pc.

₹ 28,699.55

1 Piece(s) 20 Day(s) or more φ6 AF-YK6 3 ways 1 pc.

₹ 28,699.55

1 Piece(s) 17 Day(s) or more φ8 AF-YK8 3 ways 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Cap Nut: Taper Contraction Seal Method
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: R1/4
  • Internal Capacity
    1 pc.

Product Description

· One side is fixed with a male screw connection, and the other side with an acorn nut.

Part Number
2-762-01
2-762-02
2-763-01
2-763-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Part Number Specification details Internal Capacity

₹ 19,954.02

1 Piece(s) 6 Day(s) or more φ6 AF-YK6 Two way 1 pc.

₹ 19,954.02

1 Piece(s) 17 Day(s) or more φ8 AF-YK8 Two way 1 pc.

₹ 28,699.55

1 Piece(s) 20 Day(s) or more φ6 AF-YK6 3 ways 1 pc.

₹ 28,699.55

1 Piece(s) 17 Day(s) or more φ8 AF-YK8 3 ways 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

AS FLON YK Connection Half Male-Threaded Valve Specifications

AS FLON YK Connection Half Male-Threaded Valve: related images

AS FLON YK Connection Half Male-Threaded Valve external appearance

2-Way (2-762-□) Specifications

AS FLON YK Connection Half Male-Threaded Valve: related images

Outline drawing

Part No.Compatible Tube Outer Diameter
(E ø)
Connection Screw
(R)
A mmB mmC mmD mm
2-762-016R1/430.036.060.022.5
2-762-028R1/430.036.060.022.5
2-762-0310R1/430.036.060.025.5
2-762-0412R3/832.036.067.025.5

3-Way (2-763-□) Specifications

AS FLON YK Connection Half Male-Threaded Valve: related images

Outline drawing

Part No.Compatible Tube Outer Diameter
(E ø)
Connection Screw
(R)
A mmB mmC mmD mm
2-763-016R1/430.036.060.022.5
2-763-028R1/430.036.060.022.5
2-763-0310R1/430.036.060.025.5
2-763-0412R3/832.036.067.025.5