Azufuron PTFE Stop Cap

Azufuron PTFE Stop Cap

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

· The fluid is stopped by inserting the tube used from the cap nut side, and then tightening with the cap nut.

Basic Specifications

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • φ6
  • φ8
  • φ10
  • φ12
  • Clear
Part Number

Refine by

  • AF-SCAP6
  • AF-SCAP8
  • AF-SCAP10
  • AF-SCAP12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
φ6
AF-SCAP6
7 Day(s) or more
-

Part Number : 2-785-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Compatible Tube Outer Diameter(mm)
    φ6
  • Part Number
    AF-SCAP6
  • Material
    PTFE (Tetrafluoroethylene)
1 pc.
φ8
AF-SCAP8
16 Day(s) or more
-

Part Number : 2-785-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Compatible Tube Outer Diameter(mm)
    φ8
  • Part Number
    AF-SCAP8
  • Material
    PTFE (Tetrafluoroethylene)
1 pc.
φ10
AF-SCAP10
7 Day(s) or more
-

Part Number : 2-785-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Compatible Tube Outer Diameter(mm)
    φ10
  • Part Number
    AF-SCAP10
  • Material
    PTFE (Tetrafluoroethylene)
1 pc.
φ12
AF-SCAP12
7 Day(s) or more
-

Part Number : 2-785-04
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Compatible Tube Outer Diameter(mm)
    φ12
  • Part Number
    AF-SCAP12
  • Material
    PTFE (Tetrafluoroethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

PTFE Stop Cap Specifications

Outline drawing

Outline drawing

  • Insert the tube used from the cap nut side and tighten with the cap nut to stop the fluid.
  • Materials: PTFE (tetrafluoroethylene)
  • Product classification 1: fitting part
  • Product classification 2: cap
Part No.Compatible Tube Outer Diameter (B ø)A mmC mm
2-785-01622.526.0
2-785-02822.526.0
2-785-031022.526.0
2-785-041222.526.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)