Azufuron Half Female Joint I-Type

Azufuron Half Female Joint I-Type

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

· One side is a tube connection, and the other side is a straight joint with a female screw connection.

Basic Specifications

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Compatible Outer Diameter: φ6 mm
  • Compatible Outer Diameter: φ8 mm
  • Compatible Outer Diameter: φ10 mm
  • Compatible Outer Diameter: φ12 mm
  • Clear
Part Number

Refine by

  • AF-HMI6RC1/4
  • AF-HMI8RC1/4
  • AF-HMI10RC1/4
  • AF-HMI10RC3/8
  • AF-HMI12RC3/8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Compatible Outer Diameter: φ6 mm
AF-HMI6RC1/4
7 Day(s) or more
-

Part Number : 2-769-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Details Type
    Compatible Outer Diameter: φ6 mm
  • Part Number
    AF-HMI6RC1/4
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC1/4
1 pc.
Compatible Outer Diameter: φ8 mm
AF-HMI8RC1/4
7 Day(s) or more
-

Part Number : 2-769-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Details Type
    Compatible Outer Diameter: φ8 mm
  • Part Number
    AF-HMI8RC1/4
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC1/4
1 pc.
Compatible Outer Diameter: φ10 mm
AF-HMI10RC1/4
7 Day(s) or more
-

Part Number : 2-769-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Details Type
    Compatible Outer Diameter: φ10 mm
  • Part Number
    AF-HMI10RC1/4
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC1/4
1 pc.
Compatible Outer Diameter: φ10 mm
AF-HMI10RC3/8
7 Day(s) or more
-

Part Number : 2-769-04
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Details Type
    Compatible Outer Diameter: φ10 mm
  • Part Number
    AF-HMI10RC3/8
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC3/8
1 pc.
Compatible Outer Diameter: φ12 mm
AF-HMI12RC3/8
7 Day(s) or more
-

Part Number : 2-769-05
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Details Type
    Compatible Outer Diameter: φ12 mm
  • Part Number
    AF-HMI12RC3/8
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC3/8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Half-Female Joint I-Type Specifications

Outline drawing

Outline drawing

  • Straight fitting with a tube connection on one side and threaded female connection on the other side.
  • Main body material: PTFE (polytetrafluoroethylene)
  • Cap nut material: PFA (fluororesin)
  • Shape type: straight
Part No.Compatible Tube Outer Diameter
(C ø)
Connection Screw
(RC)
A mmB mmD mmL mm
2-769-016RC1/419.017.022.536.0
2-769-028RC1/419.017.022.536.0
2-769-0310RC1/419.017.022.536.0
2-769-0410RC3/824.017.025.541.0
2-769-0512RC3/824.017.025.541.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)