Low-Friction Polyurethane Tube

Low-Friction Polyurethane Tube

· Non-sticky tube surface and excellent workability in high-density (space-saving) piping.

Low-Friction Polyurethane Tube Details

Low-Friction Polyurethane Tube: related images

Low-Friction Polyurethane Tube images

2-357-01/2-358-01/2-357-02 specifications

  • Materials: PU (polyurethane)
  • Operating fluid: air/water
  • Operating temperature range: air / -20℃ to +60℃, water / 0℃ to +50℃

2-357-01 specifications

  • Color: white
  • Inner diameter × outer diameter: φ2.5 × 4 (inner diameter 2.5 × outer diameter 4 mm)

2-358-01 specifications

  • Color: black
  • Inner diameter × outer diameter: φ2.5 × 4 (inner diameter 2.5 × outer diameter 4 mm)

2-357-02 specifications

  • Color: white
  • Inner diameter × outer diameter: φ4 × 6 (inner diameter 4 × outer diameter 6 mm)
Part Number
2-357-01
2-357-02
2-357-03
2-357-04
2-357-05
2-358-01
2-358-02
2-358-03
2-358-04
2-358-05
Part NumberVolume DiscountDays to ShipI.D. XO.D.
(mm)
Details Type Part Number Material Operating Temperature
(°C)
Applicable Fluids Quantity
24 Day(s) or more φ2.5×φ4Color: milk whiteUFL-25L-04PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
16 Day(s) or more φ4×φ6Color: milk whiteUFL-25L-06PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ5×φ8Color: milk whiteUFL-25L-08PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ6.5×φ10Color: milk whiteUFL-25L-10PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ8×φ12Color: milk whiteUFL-25L-12PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
7 Day(s) or more φ2.5×φ4Color: BlackUFL-25L-04PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ4×φ6Color: BlackUFL-25L-06PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
16 Day(s) or more φ5×φ8Color: BlackUFL-25L-08PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ6.5×φ10Color: BlackUFL-25L-10PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)
24 Day(s) or more φ8×φ12Color: BlackUFL-25L-12PolyurethaneAir: -20 to +60, Water: 0 to +50Air and Water1 Pack (20 m)

Loading...

  1. 1

Basic Information

Product Type Liquid feeding tube Overall Length(m) 20 Quantity 1 Pack (20 m)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)