FEP Tube

FEP Tube

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

· Inert to almost all chemicals and solvents.
· Little secular change and high weather resistance.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (10 m)
  • Clear
I.D. XO.D.(mm)

Refine by

  • 2×3
  • 2×4
  • 3×4
  • 4×6
  • 6×8
  • 8×10
  • 10×12
  • 12×14
  • 14×16
  • Clear
Part Number

Refine by

  • FEP 2- 3
  • FEP 2- 4
  • FEP 3- 4
  • FEP 4- 6
  • FEP 6- 8
  • FEP 8-10
  • FEP10-12
  • FEP12-14
  • FEP14-16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 m)
2×3
FEP 2- 3
7 Day(s) or more
-

Part Number : 2-352-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    2×3
  • Part Number
    FEP 2- 3
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
2×4
FEP 2- 4
7 Day(s) or more
-

Part Number : 2-352-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    2×4
  • Part Number
    FEP 2- 4
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
3×4
FEP 3- 4
7 Day(s) or more
-

Part Number : 2-352-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    3×4
  • Part Number
    FEP 3- 4
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
4×6
FEP 4- 6
7 Day(s) or more
-

Part Number : 2-352-04
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    4×6
  • Part Number
    FEP 4- 6
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
6×8
FEP 6- 8
16 Day(s) or more
-

Part Number : 2-352-05
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6×8
  • Part Number
    FEP 6- 8
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
8×10
FEP 8-10
7 Day(s) or more
-

Part Number : 2-352-06
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    8×10
  • Part Number
    FEP 8-10
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
10×12
FEP10-12
22 Day(s) or more
-

Part Number : 2-352-07
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    10×12
  • Part Number
    FEP10-12
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
12×14
FEP12-14
22 Day(s) or more
-

Part Number : 2-352-08
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    12×14
  • Part Number
    FEP12-14
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.
1 Pack (10 m)
14×16
FEP14-16
16 Day(s) or more
-

Part Number : 2-352-09
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    14×16
  • Part Number
    FEP14-16
  • Material
    FEP (Fluororesin)
  • Heat Resistant Temperature(°C)
    200
  • Footnotes
    * Changes depending on the usage temperature or solution.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)