Loading...

NAFLON PFA Tube (Inch Size)

Brand :
AS ONE

Caution

    Product Description

    Pure fluororesin tube that does not contain any fillers or plasticizers.
    [Features]
    ·Liquid feeder equipment with excellent chemical, heat and weather resistance.
    ·Excellent non-adhesiveness, so dirt and scale do not easily adhere.
    ·Deterioration of electrical characteristics is extremely small at high temperatures and high humidity.
    [Applications]
    ·Ideal for electrical insulation.

    NAFLON PFA Tube (Inch Size) Details

    NAFLON PFA Tube (Inch Size): related images

    NAFLON PFA Tube (Inch Size) image(s)

    1-2714-01/1-2714-02/1-2714-03 specifications

    • Materials: NAFLON PFA

    1-2714-01 specifications

    • Inner diameter × outer diameter: 1.59 × 3.17 mm (1/16 × 1/8")

    1-2714-02 specifications

    • Inner diameter × outer diameter: 3.17 × 6.35 mm (1/8 × 1/4")

    1-2714-03 specifications

    • Inner diameter × outer diameter: 3.96 × 6.35 mm (5/32 × 1/4")