(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LABORAN PTFE Tube (NAFLON)

LABORAN PTFE Tube (NAFLON)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

· Great high temperature mechanical strength and sturdy with regard to bending fatigue.
· Features low permeation resistance and can be used as a hose for halogen gases such as chlorine, etc.
· A pure fluororesin tube. Contains no additives such as filler or plasticizer.

Loading...

Product Specifications

LABORAN PTFE Tube (NAFLON) Details

LABORAN PTFE Tube (NAFLON): related images

LABORAN PTFE Tube (NAFLON) image

Common specifications

  • Standard length: 10 m
  • Materials: PFA (fluororesin)
  • NAFLON
  • Operating temperature range: -40 to +260°C

2-795-01 specifications

  • Inner diameter × outer diameter: 4 × 6 mm

2-795-02 specifications

  • Inner diameter × outer diameter: 6 × 8 mm

2-795-03 specifications

  • Inner diameter × outer diameter: 8 × 10 mm

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list