Floater for centrifuge tubes

Floater for centrifuge tubes

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Ideal for incubation in water bath.
· 15 and 50 mL centrifuge tubes can be used floating in a thermostatic tank.
· Four slits around each hole suppress expansion of the hole.

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    100×70×7
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Manufacturer Product Name

Refine by

  • Floater UTO-050
  • Floater UTO-015
  • Clear
Manufacturer Model

Refine by

  • UTO-050
  • UTO-015
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
Floater UTO-015
UTO-015
6 Day(s) or more
-

Part Number : 2-789-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    100×70×7
  • Manufacturer Product Name
    Floater UTO-015
  • Manufacturer Model
    UTO-015
  • Material
    Foam PE (Polyethylene)
  • Storable quantity
    6 pcs.
  • Hole Diameter(mm)
    ø16 (6 Holes)
1 Bag (10 Sheets)
Floater UTO-050
UTO-050
6 Day(s) or more
-

Part Number : 2-789-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    100×70×7
  • Manufacturer Product Name
    Floater UTO-050
  • Manufacturer Model
    UTO-050
  • Material
    Foam PE (Polyethylene)
  • Storable quantity
    4 pcs.
  • Hole Diameter(mm)
    ø28 (4 Holes)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)