Loading...

Desktop Sealer, Seal Width 10 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Equipped with a cutter function, enabling sealing and cutting.
    · 10 mm wide heater is built-in for high sealing performance.

    Desktop Sealer Specifications

    NL202JC-10 (W) external appearance

    NL202JC-10 (W) external appearance

    Seal width × length: 10 × 200 mm
    Sealing ability: PE (polyethylene) / 0.6 mm or less, PP (polypropylene) / 0.4 mm or less
    Timer setting range: approx. 0.4 to 3 seconds
    Power supply: 100 V AC, 50 / 60 Hz
    Power consumption: 930 W
    Weight: approx. 4.5 kg
    Size: 92 × 380 × 265 mm
    Accessories: replacement heater × 2, replacement fluoropolymer sheet × 2, replacement fluoropolymer adhesive tape × 2, replacement cutter blade × 1

    Developer's Perspective

     

    Designed so that sterilized bags can be sealed from just the paper side.
    This means that smooth packaging of sterilized equipment is now possible.
    Additionally, this multi-purpose sealer is able to seal bubble-wrap, non-woven fabric and a variety of other materials.