(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Cross Belt [Abrasive: Alundum Abrasive A]【10 Pieces Per Package】

Resin Cross Belt [Abrasive: Alundum Abrasive A]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Can be used for various applications including deburring and surface machining, as well as heavy grinding.

 
Part Number
3-1844-06
3-1844-08
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number

₹ 3,518.98

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 240Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #240A240 X871SCA

₹ 3,518.98

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 400Resin Cloth Belt, Abrasive Material: Alundum Abrasive Particles A #400A400 X871SCA

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) Number Contained In A Packet 1 Box (10 pcs)
X
whatsapp-qr whatsapp-icon