(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A new type of lock mechanism which can vary the torque on the adjusting screw (1-5593-11/13/15/17).
· The mirror side is fixed at three locations (1-5593-11/13/15/17).
· By pointing the operational direction of the adjusting screw up, it can be made space-saving and compact (1-5593-12/14/16/18).
Part Number |
---|
1-5593-11 |
1-5593-12 |
1-5593-13 |
1-5593-14 |
1-5593-15 |
1-5593-16 |
1-5593-17 |
1-5593-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Compatible Component Size (mm) | Compatible Component Thickness (mm) | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|
₹ 10,203.00 | 1 Piece(s) | 16 Day(s) or more | 50×50×30 | φ20 | 3–5 | Mirror holder MHG-MP20-NL | MHG-MP20-NL (Nomilock) | ||
₹ 25,396.00 | 1 Piece(s) | 26 Day(s) or more | 50.4×64×15.5 | φ20 | 3–5 | Mirror holder BSHL-20-2 | BSHL-20-2 | ||
₹ 10,203.00 | 1 Piece(s) | 16 Day(s) or more | 50×50×30 | φ25、φ25.4 | 3–5 | Mirror holder MHG-MP25-NL | MHG-MP25-NL (Nomilock) | ||
₹ 25,396.00 | 1 Piece(s) | 26 Day(s) or more | 50.4×64×15.5 | φ25、φ25.4 | 3–5 | Mirror holder BSHL-25.4-2 | BSHL-25.4-2 | ||
₹ 10,203.00 | 1 Piece(s) | 97 Day(s) or more | 50×50×30 | φ30 | 3–5 | Mirror holder MHG-MP30-NL | MHG-MP30-NL (Nomilock) | ||
₹ 28,412.00 | 1 Piece(s) | 26 Day(s) or more | 57×69×15.5 | φ30 | 3–5 | Mirror holder BSHL-30-2 | BSHL-30-2 | ||
₹ 18,024.00 | 1 Piece(s) | 26 Day(s) or more | 70×70×33 | φ50.8 | 5–8 | Mirror holder MHG-MP50.8-NL | MHG-MP50.8-NL (Nomilock) | ||
₹ 36,457.00 | 1 Piece(s) | 26 Day(s) or more | 93×106×23.5 | φ50.8 | 5–8 | Mirror holder BSHL-50.8-2 | BSHL-50.8-2 |
Loading...
Product Type | Accessory | Material | Aluminum/Surface Black Alumite Finish |