(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Spotlight (with Magnet)

LED Spotlight (with Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9626-03

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    3310(1m)
  • Size (mm)
    φ100×123×435
  • Power Supply(V)
    AC100V
  • Manufacturer Product Name
    Light NLSS15BM-AC 6500K
  • Manufacturer Model Number
    NLSS15BM-AC(6500K)
  • Power Consumption(W)
    12
  • Total Luminous Flux(lm)
    900
  • Color Temperature(K)
    6500
  • Ambient Temperature(°C)
    -10 to 40 (No Freezing Allowed)
  • Power Supply Cable(m)
    2 (Plug Included)
  • Protection Grade
    IP67 (Head Case Interior Only)
  • Adsorption Power Of Magnet
    80kg
  • Specifications
    With Magnet
  • Contents
    1 unit
Part Number
2-9626-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 23,849.27

1 Piece(s) 17 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    3310(1m)
  • Size (mm)
    φ100×123×435
  • Power Supply(V)
    AC100V
  • Manufacturer Product Name
    Light NLSS15BM-AC 6500K
  • Manufacturer Model Number
    NLSS15BM-AC(6500K)
  • Power Consumption(W)
    12
  • Total Luminous Flux(lm)
    900
  • Color Temperature(K)
    6500
  • Ambient Temperature(°C)
    -10 to 40 (No Freezing Allowed)
  • Power Supply Cable(m)
    2 (Plug Included)
  • Protection Grade
    IP67 (Head Case Interior Only)
  • Adsorption Power Of Magnet
    80kg
  • Specifications
    With Magnet
  • Contents
    1 unit

Product Description

· High-power LED is used to achieve energy saving, high brightness, and long service life, etc.
· A magnetic type that can be used by pasting on a wall, etc.
· A rated current source device is installed in this product for an illumination level that does not change even with input voltage fluctuations.

Specifications of 2-9626-03

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    3310(1m)
  • Size (mm)
    φ100×123×435
  • Power Supply(V)
    AC100V
  • Manufacturer Product Name
    Light NLSS15BM-AC 6500K
  • Manufacturer Model Number
    NLSS15BM-AC(6500K)
  • Power Consumption(W)
    12
  • Total Luminous Flux(lm)
    900
  • Color Temperature(K)
    6500
  • Ambient Temperature(°C)
    -10 to 40 (No Freezing Allowed)
  • Power Supply Cable(m)
    2 (Plug Included)
  • Protection Grade
    IP67 (Head Case Interior Only)
  • Adsorption Power Of Magnet
    80kg
  • Specifications
    With Magnet
  • Contents
    1 unit
Part Number
2-9626-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 23,849.27

1 Piece(s) 17 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon