(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Light - Magnetic Type Double Arm

LED Light - Magnetic Type Double Arm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4238-02

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    45000 (50 mm / One Lamp at Maximum Luminosity)
  • Size (mm)
    50×70×555
  • Power Supply(V)
    100 AC (AC Adapter Included)
  • Weight(kg)
    1.4
  • Manufacturer Product Name
    LED light MG-PFD
  • Manufacturer Model Number
    MG-PFD
  • Power Consumption(W)
    4
  • Light Source Details
    Daylight white LED x2
  • Specifications
    Magnetic Double Arm
  • Contents
    1 unit
Part Number
1-4238-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 48,583.35

1 Piece(s) 13 Day(s) or more 1 unit

Basic Specifications

Specifications of 1-4238-02

  • Product Type
    LED Light Source Device
  • Light source type
    LED
  • Illuminance(lux)
    45000 (50 mm / One Lamp at Maximum Luminosity)
  • Size (mm)
    50×70×555
  • Power Supply(V)
    100 AC (AC Adapter Included)
  • Weight(kg)
    1.4
  • Manufacturer Product Name
    LED light MG-PFD
  • Manufacturer Model Number
    MG-PFD
  • Power Consumption(W)
    4
  • Light Source Details
    Daylight white LED x2
  • Specifications
    Magnetic Double Arm
  • Contents
    1 unit
Part Number
1-4238-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 48,583.35

1 Piece(s) 13 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon