(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Type Driver Drill Kit, Drill Set

Rechargeable Type Driver Drill Kit, Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
A rechargeable drill drivers kit containing 13 pcs., a drill bit set.

Rechargeable Type Driver Drill Kit, Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
2-7748-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,506.80

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Sales Set Content Accessory for Separate Purchase Manufacturer Product Name Driver Drill Kit, Drill Set of 13 Manufacturer Model Number Drill Set of 13 pieces
Set Content φ1.5、φ2、φ2.5、φ3、φ3.2、 φ3.5、φ4、φ4.5、φ4.8、φ5、 φ5.5、φ6、φ6.5mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list