(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Type Driver Drill

Rechargeable Type Driver Drill
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Use of either a straight type or pistol type is possible depending on the application.
· A rechargeable drill which is light and easy to handle.
· Comes with an LED light to illuminate the tip of the bit.
· 11-step clutch that allows the suitable torque for screw tightening to be selected.

Rechargeable Type Driver Drill
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
2-214-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,593.04

1 Piece(s) 19 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Voltage(V) 3.6 Max. Torque(N▪m) 5 Rechargeable Y
Weight(g) 480 Sales Set Content Main body / Battery Drilling Capacity Ironworking: 5 mm, woodworking: 6 mm
Screw tightening capability Wooden screw: ø3.8×38 mm, small screw: M4 Number Of Rotations(rpm) 250 (with No Load) Size(mm) For Pistol: 227 x 45 x 132, for Straight: 282×45×53
Manufacturer Product Name Rechargeable Type Driver Drill BD-361 Manufacturer Model Number BD-361 Accessory Phillips (+) Screwdriver Bit (Single-Headed/No.1, Double-Headed/No.2), Charger Adapter
Power Supply Li-ion 1300mAh(3.6V) Charge time(Minute) 60
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list