(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PP Band And Band Stopper Set For Hand Wrapping

PP Band And Band Stopper Set For Hand Wrapping

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-9726-01

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    50
  • Thickness(mm)
    0.5
  • Strength
    Tensile Strength: 100 kg
  • Manufacturer Product Name
    Hand Stopper Set L-50
  • Manufacturer Model Number
    L-50
  • Weight(g)
    247
  • Material
    PP (Polypropylene)
  • Specifications
    With Cutter Stopper (25 Pieces)
  • Amount Of Content
    1 Set (PP Tape: 1 Roll, Stopper: 25 pcs)
Part Number
2-9726-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 823.17

1 Piece(s) 5 Day(s) or more 1 Set (PP Tape: 1 Roll, Stopper: 25 pcs)

Basic Specifications

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    50
  • Thickness(mm)
    0.5
  • Strength
    Tensile Strength: 100 kg
  • Manufacturer Product Name
    Hand Stopper Set L-50
  • Manufacturer Model Number
    L-50
  • Weight(g)
    247
  • Material
    PP (Polypropylene)
  • Specifications
    With Cutter Stopper (25 Pieces)
  • Amount Of Content
    1 Set (PP Tape: 1 Roll, Stopper: 25 pcs)

Product Description

[Features]
· PP band and stopper come as a set.

Specifications of 2-9726-01

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    50
  • Thickness(mm)
    0.5
  • Strength
    Tensile Strength: 100 kg
  • Manufacturer Product Name
    Hand Stopper Set L-50
  • Manufacturer Model Number
    L-50
  • Weight(g)
    247
  • Material
    PP (Polypropylene)
  • Specifications
    With Cutter Stopper (25 Pieces)
  • Amount Of Content
    1 Set (PP Tape: 1 Roll, Stopper: 25 pcs)
Part Number
2-9726-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 823.17

1 Piece(s) 5 Day(s) or more 1 Set (PP Tape: 1 Roll, Stopper: 25 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hand Stopper Set L-50 Specifications

Part NumberProduct NameModel NumberLength
2-9726-01PP band and hand stopper set, 15.5 mm × 50 m × 0.5 mm, L-50L-5050 m
2-9726-02PP band and hand stopper set, 15.5 mm × 100 m × 0.5 mm, L-100L-100100 m

Model number: 2-9726-01
Material: PP (polypropylene)
PP band size: width × length × thickness: 15.5 mm × 50 m × 0.5 mm
Tensile strength: 100 kg
Weight: 247 g
Includes cutter
Includes stopper × 25
Model number: L-50   

Model number: 2-9726-02
Material: PP (polypropylene)
PP band size: width × length × thickness: 15.5 mm × 100 m × 0.5 mm
Tensile strength: 100 kg
Weight: 247 g
Includes cutter
Includes stopper × 25
Model number: L-100  


X
whatsapp-qr whatsapp-icon