(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Detecting Indicator【2 Pieces Per Package】

Impact Detecting Indicator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,584.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-8947-02
2-8947-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Reactive G Value

₹ 1,584.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Indicator SHOCKWATCH210G SHOCKWATCH2-10G 10G

₹ 1,584.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Indicator SHOCKWATCH225G SHOCKWATCH2-25G 25G

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    43×43×6
  • Accessory
    With warning label
  • Reactive G Value Precision
    ±15%
  • Reaction Direction
    Top and Bottom
  • Operating range
    -25 to 80°C

Product Description

[Features]
· A warning label recognized worldwide.
· Deters workers just by being applied to cargo and is effective in preventing breakage from occurring.
· Warnings will be clearer through use with the included warning labels.
· Detection begins when the adhesive seal on the back surface of the body is peeled off.

Part Number
2-8947-02
2-8947-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Reactive G Value

₹ 1,584.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Indicator SHOCKWATCH210G SHOCKWATCH2-10G 10G

₹ 1,584.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Indicator SHOCKWATCH225G SHOCKWATCH2-25G 25G

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon