(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9244-01 |
2-9244-02 |
2-9244-03 |
2-9244-04 |
2-9244-05 |
2-9244-06 |
2-9244-07 |
2-9244-08 |
2-9244-09 |
2-9244-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|
₹ 38,661.07 |
1 Piece(s) | 5 Day(s) or more | φ1 | Stainless Steel Ball SUS-1 | SUS‐1 | 1 Pack (1 kg) | ||
₹ 19,983.00 |
1 Piece(s) | 5 Day(s) or more | φ2 | Stainless Steel Ball SUS-2 | SUS‐2 | 1 Pack (1 kg) | ||
₹ 12,367.42 |
1 Piece(s) | 5 Day(s) or more | φ3 | Stainless Steel Ball SUS-3 | SUS‐3 | 1 Pack (1 kg) | ||
₹ 13,032.00 |
1 Piece(s) | 5 Day(s) or more | φ4 | Stainless Steel Ball SUS-4 | SUS‐4 | 1 Pack (1 kg) | ||
₹ 9,966.00 |
1 Piece(s) | 5 Day(s) or more | φ5 | Stainless Steel Ball SUS-5 | SUS‐5 | 1 Pack (1 kg) | ||
₹ 7,348.71 |
1 Piece(s) | 5 Day(s) or more | φ6 | Stainless Steel Ball SUS-6 | SUS‐6 | 1 Pack (1 kg) | ||
₹ 7,348.71 |
1 Piece(s) | 14 Day(s) or more | φ7.14 | Stainless Steel Ball SUS-7.14 | SUS‐7.14 | 1 Pack (1 kg) | ||
₹ 7,364.78 |
1 Piece(s) | 14 Day(s) or more | φ8 | Stainless Steel Ball SUS-8 | SUS‐8 | 1 Pack (1 kg) | ||
₹ 7,147.80 |
1 Piece(s) | 14 Day(s) or more | φ9.5 | Stainless Steel Ball SUS-9.5 | SUS‐9.5 | 1 Pack (1 kg) | ||
₹ 7,028.60 |
1 Piece(s) | 5 Day(s) or more | φ10 | Stainless Steel Ball SUS-10 | SUS‐10 | 1 Pack (1 kg) |
Part Number |
---|
AS ONE Grinding/Mixing/Powder Research Equipment Stainless Balls (SUS304)
Part Number |
---|
2-9244-01 |
2-9244-02 |
2-9244-03 |
2-9244-04 |
2-9244-05 |
2-9244-06 |
2-9244-07 |
2-9244-08 |
2-9244-09 |
2-9244-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|
₹ 38,661.07 |
1 Piece(s) | 5 Day(s) or more | φ1 | Stainless Steel Ball SUS-1 | SUS‐1 | 1 Pack (1 kg) | ||
₹ 19,983.00 |
1 Piece(s) | 5 Day(s) or more | φ2 | Stainless Steel Ball SUS-2 | SUS‐2 | 1 Pack (1 kg) | ||
₹ 12,367.42 |
1 Piece(s) | 5 Day(s) or more | φ3 | Stainless Steel Ball SUS-3 | SUS‐3 | 1 Pack (1 kg) | ||
₹ 13,032.00 |
1 Piece(s) | 5 Day(s) or more | φ4 | Stainless Steel Ball SUS-4 | SUS‐4 | 1 Pack (1 kg) | ||
₹ 9,966.00 |
1 Piece(s) | 5 Day(s) or more | φ5 | Stainless Steel Ball SUS-5 | SUS‐5 | 1 Pack (1 kg) | ||
₹ 7,348.71 |
1 Piece(s) | 5 Day(s) or more | φ6 | Stainless Steel Ball SUS-6 | SUS‐6 | 1 Pack (1 kg) | ||
₹ 7,348.71 |
1 Piece(s) | 14 Day(s) or more | φ7.14 | Stainless Steel Ball SUS-7.14 | SUS‐7.14 | 1 Pack (1 kg) | ||
₹ 7,364.78 |
1 Piece(s) | 14 Day(s) or more | φ8 | Stainless Steel Ball SUS-8 | SUS‐8 | 1 Pack (1 kg) | ||
₹ 7,147.80 |
1 Piece(s) | 14 Day(s) or more | φ9.5 | Stainless Steel Ball SUS-9.5 | SUS‐9.5 | 1 Pack (1 kg) | ||
₹ 7,028.60 |
1 Piece(s) | 5 Day(s) or more | φ10 | Stainless Steel Ball SUS-10 | SUS‐10 | 1 Pack (1 kg) |
Part Number |