- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Cooling Coil
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Dimensions (mm) |
Number of Windings |
Coil Length (m) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Heat transfer area (m2) |
Internal Capacity |
|
₹ 13,765.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×164 |
9 |
0.104 |
Stainless Steel Cooling Coil RDC-S |
RDC-S |
4571110725092 |
0.08 |
1 pc. |
|
₹ 15,255.56
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×212 |
12 |
0.152 |
Stainless Steel Cooling Coil RDC-M |
RDC-M |
4571110725108 |
0.11 |
1 pc. |
|
₹ 17,165.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×260 |
16 |
0.2 |
Stainless Steel Cooling Coil RDC-L |
RDC-L |
4571110725115 |
0.15 |
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Coil Port I.D.(mm)
- φ6
-
- Coil Port O.D.(mm)
- φ8
-
- Material
- Stainless steel (SUS304)
-
- Internal Capacity
- 1 pc.
Product Description
[Features]
· For any application. This is an immersion type heat exchanger.
· Made of stainless steel (SUS 304) that features outstanding corrosion and chemical resistance.
· Size can be selected from 3 types, according to the capacity and target objects.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Dimensions (mm) |
Number of Windings |
Coil Length (m) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Heat transfer area (m2) |
Internal Capacity |
|
₹ 13,765.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×164 |
9 |
0.104 |
Stainless Steel Cooling Coil RDC-S |
RDC-S |
4571110725092 |
0.08 |
1 pc. |
|
₹ 15,255.56
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×212 |
12 |
0.152 |
Stainless Steel Cooling Coil RDC-M |
RDC-M |
4571110725108 |
0.11 |
1 pc. |
|
₹ 17,165.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ120×260 |
16 |
0.2 |
Stainless Steel Cooling Coil RDC-L |
RDC-L |
4571110725115 |
0.15 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Stainless Steel Cooling Coil
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy