Specifications of 1-5145-11
-
- Product Type
- Cooling Water Circulation Device
-
- Cooling capability(W)
- 255.8W(50Hz)、290.7W(60Hz)
-
- Power Supply(V)
- 100V
-
- Size(mm)
- 172×385 (Including Drain / 430) ×418
-
- Specifications
- * Pump priming is required.
-
- Manufacturer Model Number
- CB-Jr.A
-
- Weight(kg)
- 18
-
- Safety Device
- Overcurrent Breaker / Overheating Prevention Sensor / Water Level Sensor / Float Type No-water Heating Prevention
-
- L Type hose port(mm)
- O.D. / φ12
-
- Heater capacity(W)
- 600 W (SUS Spiral Sheath Heater)
-
- Minimum Temperature Setting
- 0.1°C Steps
-
- Power cord length(m)
- 2
-
- Circulation nozzle outer diameter
- φ12 mm
-
- Temperature Control System
- PID + DAC (Differential Approach Control) Autotuning Method
-
- Setting Temperature Range(°C)
- -10 – +60
-
- Pump Capacity
- Maximum Flow/3 L/min, Lifting Height/Approx. 1.2 m
-
- Temperature accuracy(°C)
- ±0.1~0.5
-
- Circulation capacity
- 3 L/min / Head Height 1.5 m
-
- Freezing machine
- Sealed Type Rotary Compressor (150 W) (Refrigerant R134a)
-
- Internal Capacity
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy