(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Cover Heater Length (mm) 500/1000

Tube Cover Heater Length (mm) 500/1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 27,908.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-5207-01
2-5207-02
2-5207-03
2-5207-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Details Type Manufacturer Model Number Internal Capacity

₹ 27,908.82

1 Piece(s) 6 Day(s) or more 500 Piping Size: φ6.35 SRX-6.35-05 1 pc.

₹ 32,926.18

1 Piece(s) 6 Day(s) or more 1000 Piping Size: φ6.35 SRX-6.35-10 1 pc.

₹ 29,915.22

1 Piece(s) 6 Day(s) or more 500 Piping Size: φ9.52 SRX-9.52-05 1 pc.

₹ 34,932.60

1 Piece(s) 6 Day(s) or more 1000 Piping Size: φ9.52 SRX-9.52-10 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Details Type Manufacturer Model Number Internal Capacity

Basic Specifications

  • Product Type
    Heater
  • Material
    PTFE (Tetrafluoroethylene) Coated Cloth
  • Thickness(mm)
    Approx. 2 (heat-generating part)
  • Independent overheating prevention function
    Thermostat 200°C
  • Heat Resistant Temperature(°C)
    200
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A tape type heater for narrow pipes.
· Easy to install and remove, it is suitable for use at sites where equipment such as piping changes for each experiment/test.
· Includes fixing bracket to enable temporary attachment to pipes for enhanced work performance.
· Achieves maximum heat-resistant temperature of 200°C due to adoption of heat-resistant Velcro tape.

Part Number
2-5207-01
2-5207-02
2-5207-03
2-5207-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Details Type Manufacturer Model Number Internal Capacity

₹ 27,908.82

1 Piece(s) 6 Day(s) or more 500 Piping Size: φ6.35 SRX-6.35-05 1 pc.

₹ 32,926.18

1 Piece(s) 6 Day(s) or more 1000 Piping Size: φ6.35 SRX-6.35-10 1 pc.

₹ 29,915.22

1 Piece(s) 6 Day(s) or more 500 Piping Size: φ9.52 SRX-9.52-05 1 pc.

₹ 34,932.60

1 Piece(s) 6 Day(s) or more 1000 Piping Size: φ9.52 SRX-9.52-10 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Details Type Manufacturer Model Number Internal Capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list