(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hotplate Heater, Capacity 80 W × 2

Hotplate Heater, Capacity 80 W × 2

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-914-11

  • Product Type
    Hot Plate
  • Heater capacity(W)
    80 x 2 pcs.
  • Power Supply
    100V
  • Size(mm)
    450×300×75
  • Plate Size(mm)
    450×300
  • Temperature Control System
    PID Control
  • Manufacturer Model Number
    HP-4530N
  • Weight(g)
    3900
  • Temperature Distribution Width(°C)
    0.5 (At 37°C) to ± 1.4°C (At 60°C)
  • Maximum Temperature(°C)
    80
  • Power cord length(m)
    1.8
  • Plate Material
    Stainless steel (SUS304)
  • Load Resistance(kg)
    Approx. 5
  • Internal Capacity
    1 unit
Part Number
1-914-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 100,440.00

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    80 x 2 pcs.
  • Power Supply
    100V
  • Size(mm)
    450×300×75
  • Plate Size(mm)
    450×300
  • Temperature Control System
    PID Control
  • Manufacturer Model Number
    HP-4530N
  • Weight(g)
    3900
  • Temperature Distribution Width(°C)
    0.5 (At 37°C) to ± 1.4°C (At 60°C)
  • Maximum Temperature(°C)
    80
  • Power cord length(m)
    1.8
  • Plate Material
    Stainless steel (SUS304)
  • Load Resistance(kg)
    Approx. 5
  • Internal Capacity
    1 unit

Product Description

Low profile, stable-type hotplate.
[Features]
· Has a wide stage, and can be used for multiple purposes.
· Lightweight and easy to carry around.
· Plate is made of stainless steel (SUS304).
· Maximum temperature is 80°C.
· PID temperature control method.
[Applications]
· For research and development.

Specifications of 1-914-11

  • Product Type
    Hot Plate
  • Heater capacity(W)
    80 x 2 pcs.
  • Power Supply
    100V
  • Size(mm)
    450×300×75
  • Plate Size(mm)
    450×300
  • Temperature Control System
    PID Control
  • Manufacturer Model Number
    HP-4530N
  • Weight(g)
    3900
  • Temperature Distribution Width(°C)
    0.5 (At 37°C) to ± 1.4°C (At 60°C)
  • Maximum Temperature(°C)
    80
  • Power cord length(m)
    1.8
  • Plate Material
    Stainless steel (SUS304)
  • Load Resistance(kg)
    Approx. 5
  • Internal Capacity
    1 unit
Part Number
1-914-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 100,440.00

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

Product Specifications

Stable And Lightweight Hot Plate With Low Profile

Hot Plate

Specifications
Plate materials: stainless steel (SUS304)
Heater capacity: 80 W × 2
Temperature control method: PID control
Temperature distribution width: 0.5 (at 37℃) to ± 1.4℃ (at 60℃)
Power supply: 100 V AC 50/60 Hz 2 A
Power cord length: 1.8 m (3P plug)
Load bearing capacity: approx. 5 kg
Size: 450 × 300 × 75 mm
Weight: 3.9 kg

Part No.Model NumberMax. Operating Temperature (℃)Plate Size (mm)
1-914-11HP-4530N80450 × 300

Safety Precautions

  • This model is not explosion-proof. Do use in environments with flammable or explosive gases under any circumstances.
  • Connect to an outlet that has a power supply of 100 V AC and 2 A or higher. Always connect to the ground, even when the outlet does not support 3 prongs. There is a risk of fire due to overcurrent caused by a loose plug, and other accidents, when using a connection adapter, so avoid using them.
  • Do not use while the power cord is bundled up. This may cause heating or fire.
  • Place on a level surface, leaving 15 cm of air space along the sides and back surface.
  • Take care not to burn yourself by touching the plate with your hand.
  • Do not scratch the plate. If the plate is dirty, wipe down with a soft, damp cloth.
  • Make sure not to wet the main device. Corrosion may lead to failure of electrical components, and in particular, short circuits.
  • If used outside its intended operating environment range, this may cause a malfunction or failure.
  • When not in use, always unplug and store the power cord.
  • If you start to hear thunder, immediately flip the power supply switch and cut the source power supply.
  • Do not disassemble or modify. This may result in a short circuit, electrical shock, malfunction, fire or other accident.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list