(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.
Color Double-Opening Clamp

Color Double-Opening Clamp

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Product Type
    Clamp
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Tightening Range(mm)

Refine by

  • 5–50
  • 5~80
  • 5~100
  • Clear
Overall Length(mm)

Refine by

  • 225
  • 275
  • 300
  • Clear
Manufacturer Product Name

Refine by

  • Color Double-Opening Clamp Large / Red
  • Color Double-Opening Clamp Medium / Red
  • Color Double-Opening Clamp Small / Black
  • Color Double-Opening Clamp Small / Red
  • Clear
Manufacturer Model

Refine by

  • Large/Red
  • Medium, red
  • Small/Black
  • Small/Red
  • Clear
Pole diameter(mm)

Refine by

  • φ10
  • φ11
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5–50
225
Color Double-Opening Clamp Small / Red
Small/Red
φ10
11 Day(s) or more
-

Part Number : 2-9823-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5–50
  • Overall Length(mm)
    225
  • Manufacturer Product Name
    Color Double-Opening Clamp Small / Red
  • Manufacturer Model
    Small/Red
  • Pole diameter(mm)
    φ10
  • Material
    Hydronalium Alloy (Anodized)
1 pc.
5–50
225
Color Double-Opening Clamp Small / Black
Small/Black
φ10
11 Day(s) or more
-

Part Number : 2-9823-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5–50
  • Overall Length(mm)
    225
  • Manufacturer Product Name
    Color Double-Opening Clamp Small / Black
  • Manufacturer Model
    Small/Black
  • Pole diameter(mm)
    φ10
  • Material
    Hydronalium Alloy (Anodized)
1 pc.
5~80
275
Color Double-Opening Clamp Medium / Red
Medium, red
φ11
11 Day(s) or more
-

Part Number : 2-9823-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5~80
  • Overall Length(mm)
    275
  • Manufacturer Product Name
    Color Double-Opening Clamp Medium / Red
  • Manufacturer Model
    Medium, red
  • Pole diameter(mm)
    φ11
  • Material
    Hydronalium Alloy (Anodized)
1 pc.
5~100
300
Color Double-Opening Clamp Large / Red
Large/Red
φ11
11 Day(s) or more
-

Part Number : 2-9823-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5~100
  • Overall Length(mm)
    300
  • Manufacturer Product Name
    Color Double-Opening Clamp Large / Red
  • Manufacturer Model
    Large/Red
  • Pole diameter(mm)
    φ11
  • Material
    Hydronalium Alloy (Anodized)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)