- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Compatible Work Bench |
Capacity |
|
₹ 27,893.40
|
1 Piece(s)
|
|
17 Day(s) or more
|
911×300×600 |
Frame for Work Benches WK-900-IV |
WK-900-IV |
11.3 |
Width 900 mm |
1 unit |
|
₹ 30,930.25
|
1 Piece(s)
|
|
17 Day(s) or more
|
1211×300×600 |
Frame for Work Benches WK-1200-IV |
WK-1200-IV |
12.2 |
Width 1200mm |
1 unit |
|
₹ 34,941.56
|
1 Piece(s)
|
|
17 Day(s) or more
|
1511×300×600 |
Frame for Work Benches WK-1500-IV |
WK-1500-IV |
16 |
Width 1500 mm |
1 unit |
|
₹ 38,037.58
|
1 Piece(s)
|
|
17 Day(s) or more
|
1811×300×600 |
Frame for Work Benches WK-1800-IV |
WK-1800-IV |
18.5 |
Width 1800mm |
1 unit |
Basic Specifications
-
- Product Type
- Work Bench
-
- Load Resistance(kg)
- 80/sheet
-
- Material
- Steel Powder Coating
-
- Capacity
- 1 unit
Product Description
[Features]
· Mounting a frame enables effective use of the worktable workspace.
· Powder coating resistant to scratches and rust.
· The angle of the shelf boards is adjustable in 3 steps (horizontal / approx.11.5° / approx.22°).
· The 10 mm spill strip attached to the shelf board prevents minute parts, etc., from falling.
· The shelf boards can be moved with a pitch of 50 mm.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Compatible Work Bench |
Capacity |
|
₹ 27,893.40
|
1 Piece(s)
|
|
17 Day(s) or more
|
911×300×600 |
Frame for Work Benches WK-900-IV |
WK-900-IV |
11.3 |
Width 900 mm |
1 unit |
|
₹ 30,930.25
|
1 Piece(s)
|
|
17 Day(s) or more
|
1211×300×600 |
Frame for Work Benches WK-1200-IV |
WK-1200-IV |
12.2 |
Width 1200mm |
1 unit |
|
₹ 34,941.56
|
1 Piece(s)
|
|
17 Day(s) or more
|
1511×300×600 |
Frame for Work Benches WK-1500-IV |
WK-1500-IV |
16 |
Width 1500 mm |
1 unit |
|
₹ 38,037.58
|
1 Piece(s)
|
|
17 Day(s) or more
|
1811×300×600 |
Frame for Work Benches WK-1800-IV |
WK-1800-IV |
18.5 |
Width 1800mm |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy