(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Latex Long Sterile Gloves (Protegrity®CP)

Latex Long Sterile Gloves (Protegrity®CP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 36,403.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2-9039-61
2-9039-62
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name Capacity

₹ 36,403.65

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more S Long Sterilized Gloves 2Y72N1 S-C 1 case (50 pairs x 4 bags)

₹ 36,403.65

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more M Long Sterilized Gloves 2Y72N3 M-C 1 case (50 pairs x 4 bags)

Basic Specifications

  • Product Type
    Thin Rubber
  • Specifications
    Long
  • Application
    Disposable
  • Overall Length(mm)
    Approximately 305
  • Specification details
    γ-Ray Sterilized (Individually Packaged), Left/Right Independent
  • Material
    Outer Layer: Latex, Intermediate Layer: Nitrile Coated Latex (Powder Free), Inner Layer: Nitrile Rubber Coating
  • Capacity
    1 case (50 pairs x 4 bags)

Product Description

[Features]
· Hybrid latex/nitrile gloves.
· The adoption of nitrile coated latex for the inner layer realizes both the fittability of latex gloves and the strength of nitrile gloves
· A long type with an asymmetric 3D structure and a focus on safety.

Part Number
2-9039-61
2-9039-62
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name Capacity

₹ 36,403.65

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more S Long Sterilized Gloves 2Y72N1 S-C 1 case (50 pairs x 4 bags)

₹ 36,403.65

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more M Long Sterilized Gloves 2Y72N3 M-C 1 case (50 pairs x 4 bags)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list