(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ASPURE Cut-Resistant Gloves

ASPURE Cut-Resistant Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 764.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-2129-01
2-2129-02
2-2129-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name Capacity

₹ 764.11

5 Piece(s) 5 Day(s) L Brown (wrist) Approximately 235 ASPURE Incision-resistance Gloves with Reinforced Palm L 1 Pair

₹ 764.11

5 Piece(s) 5 Day(s) M Yellow (wrist) Approximately 228 ASPURE Incision-resistance Gloves with Reinforced Palm M 1 Pair

₹ 764.11

5 Piece(s) 5 Day(s) S Red (Wrist Part) Approximately 215 ASPURE Incision-resistance Gloves with Reinforced Palm S 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Details Type
    With palm coat
  • Material Details
    Ultrahigh strength PE (polyethylene); coating resin section: PU (polyurethane)
  • Other specifications
    Cut resistance level 5 (specification EN388)
  • Capacity
    1 Pair

Product Description

[Specifications]
·For work that handles sharp objects.
·Cut resistance level 5 (standard EN388)

Part Number
2-2129-01
2-2129-02
2-2129-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name Capacity

₹ 764.11

5 Piece(s) 5 Day(s) L Brown (wrist) Approximately 235 ASPURE Incision-resistance Gloves with Reinforced Palm L 1 Pair

₹ 764.11

5 Piece(s) 5 Day(s) M Yellow (wrist) Approximately 228 ASPURE Incision-resistance Gloves with Reinforced Palm M 1 Pair

₹ 764.11

5 Piece(s) 5 Day(s) S Red (Wrist Part) Approximately 215 ASPURE Incision-resistance Gloves with Reinforced Palm S 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1