(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Piping Flange Sealant (Loctite)

Metal Piping Flange Sealant (Loctite)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9082-01

  • Product Type
    Sealant For Piping
  • Color
    White
  • Details Type
    For metal piping
  • Viscosity
    14400~28600mPa・s
  • Manufacturer Product Name
    Metal Piping/Flange Sealant 575
  • Manufacturer Model Number
    575
  • Features
    Recommended hardening accelerator: 2-9084-01
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~150℃
  • Amount Of Content
    50ml
Part Number
2-9082-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,823.51

1 Piece(s) 5 Day(s) or more 50ml

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    White
  • Details Type
    For metal piping
  • Viscosity
    14400~28600mPa・s
  • Manufacturer Product Name
    Metal Piping/Flange Sealant 575
  • Manufacturer Model Number
    575
  • Features
    Recommended hardening accelerator: 2-9084-01
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~150℃
  • Amount Of Content
    50ml

Product Description

[Features]
· Sealant for metal piping solves leakage problems due to tearing seal tapes and thinning solvent types.
· Once a metal flange is attached, the flange sealant begins hardening and provides a secure seal.

Specifications of 2-9082-01

  • Product Type
    Sealant For Piping
  • Color
    White
  • Details Type
    For metal piping
  • Viscosity
    14400~28600mPa・s
  • Manufacturer Product Name
    Metal Piping/Flange Sealant 575
  • Manufacturer Model Number
    575
  • Features
    Recommended hardening accelerator: 2-9084-01
  • Main Ingredient
    Anaerobic (Acrylic)
  • Operating Temperature Range
    -55~150℃
  • Amount Of Content
    50ml
Part Number
2-9082-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,823.51

1 Piece(s) 5 Day(s) or more 50ml

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon