(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium Work Bench Average Load (kg) 500

Medium Work Bench Average Load (kg) 500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-953-03

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Weight(kg)
    29.5
  • Manufacturer Product Name
    Medium weight work bench MWP-1260
  • Model number
    MWP-1260
  • Material
    Main Body: Steel, Top Plate: DAP Resin
  • Quantity
    1 unit
Part Number
2-953-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 51,898.44

1 Piece(s) 17 Day(s) or more 1 unit

Basic Specifications

Product Description

[Features]
· The top plate has a warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.

Specifications of 2-953-03

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Weight(kg)
    29.5
  • Manufacturer Product Name
    Medium weight work bench MWP-1260
  • Model number
    MWP-1260
  • Material
    Main Body: Steel, Top Plate: DAP Resin
  • Quantity
    1 unit
Part Number
2-953-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 51,898.44

1 Piece(s) 17 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon