- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Upper Type |
Size (cm) |
Manufacturer Product Name |
Manufacturer Model Number |
Amount Of Content |
|
₹ 6,130.53
|
1 Piece(s)
|
|
14 Day(s) or more
|
Hook & Loop Fastener |
22.5 |
Safety Shoes #141 22.5A |
#141A |
1 Pairs |
|
₹ 6,214.73
|
1 Piece(s)
|
|
14 Day(s) or more
|
Hook & Loop Fastener |
26 |
Safety Shoes #141 26.0A |
#141A |
1 Pairs |
|
₹ 6,200.67
|
1 Piece(s)
|
|
16 Day(s) or more
|
String Type |
25.5 |
Safety Shoes #101 25.5A |
#101A |
1 Pairs |
Basic Specifications
-
- Product Type
- Safety shoes
-
- Shape
- Low-top shoe
-
- Antistatic Function
- NA
-
- Oil Resistance
- Available
-
- Color
- Black
-
- Standard
- JSAA standard product
-
- Toe box
- NA
-
- Color Details
- Black/gray
-
- Specifications
- Anti-slip type, JSAA standard: Approved as protective sneaker type (type A), One foot: 380 g (26 cm representative value)
-
- Amount Of Content
- 1 Pairs
Product Description
[Features]
· Uses oil resistant rubber with dust-free slip resistance in both vertical and horizontal directions.
· The product is lightweight due to the core made from special resin, without compromising safety.
· Uses a 4E last that prevents fatigue even when worn for extended periods.
· The heel features a built-in E.V.A. with superior impact absorption properties, reducing load on the heel and knees.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Upper Type |
Size (cm) |
Manufacturer Product Name |
Manufacturer Model Number |
Amount Of Content |
|
₹ 6,130.53
|
1 Piece(s)
|
|
14 Day(s) or more
|
Hook & Loop Fastener |
22.5 |
Safety Shoes #141 22.5A |
#141A |
1 Pairs |
|
₹ 6,214.73
|
1 Piece(s)
|
|
14 Day(s) or more
|
Hook & Loop Fastener |
26 |
Safety Shoes #141 26.0A |
#141A |
1 Pairs |
|
₹ 6,200.67
|
1 Piece(s)
|
|
16 Day(s) or more
|
String Type |
25.5 |
Safety Shoes #101 25.5A |
#101A |
1 Pairs |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy