(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

safety shoes

safety shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9018-01

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    22.5
  • Standard
    No Standard
  • Toe box
    Available
  • Color Details
    White
  • Manufacturer Product Name
    Safety Shoes WW101 22.5 cm
  • Manufacturer Model Number
    WW101
  • Material
    Toe box: Steel (JISS grade equivalent), Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
  • Amount Of Content
    1 Pairs
Part Number
2-9018-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,213.36

1 Piece(s) 14 Day(s) or more 1 Pairs

Basic Specifications

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    22.5
  • Standard
    No Standard
  • Toe box
    Available
  • Color Details
    White
  • Manufacturer Product Name
    Safety Shoes WW101 22.5 cm
  • Manufacturer Model Number
    WW101
  • Material
    Toe box: Steel (JISS grade equivalent), Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
  • Amount Of Content
    1 Pairs

Product Description

[Features]
· A smooth upper line to achieve a good fit.
· The insole uses a thick rubber sponge with great cushioning properties.
· The upper material uses a thick PU material.

Specifications of 2-9018-01

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    22.5
  • Standard
    No Standard
  • Toe box
    Available
  • Color Details
    White
  • Manufacturer Product Name
    Safety Shoes WW101 22.5 cm
  • Manufacturer Model Number
    WW101
  • Material
    Toe box: Steel (JISS grade equivalent), Upper: Polyurethane synthetic leather (PU), Inner: Polyester mesh, Insole: Rubber sponge and polyester, Sole: Synthetic rubber
  • Amount Of Content
    1 Pairs
Part Number
2-9018-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,213.36

1 Piece(s) 14 Day(s) or more 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon