(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Face Protection

Face Protection

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 2-9846-01

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI / EN
  • Lens Replacement
    NA
  • Size(mm)
    Goggles / 185.25 x 86.1, Mask / 184.5×146.5
  • Specifications
    Anti-fogging processing, Scratch prevention processing
  • Manufacturer Product Name
    Face Protection G501V1
  • Manufacturer Model Number
    G501V1
  • Material
    Frame/PVC (Polyvinyl Chloride Resin), Lens/PC (Polycarbonate), Buckle/Nylon
  • Ultraviolet cut ratio
    99.9%
  • Standard details
    ANSI/CSA/EN/ANZ Standards
  • Amount Of Content
    1 pc.

Loading...

Part Number
2-9846-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,425.00

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
·The goggle part has an anti-shock cushion.
Materials: Frame: PVC (PVC resin); Lens: PC (polycarbonate); buckle: nylon
UV cur rate: 99.9%
Standard details: ANSI, CSA, EN, ANZ standards

Specifications of 2-9846-01

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI / EN
  • Lens Replacement
    NA
  • Size(mm)
    Goggles / 185.25 x 86.1, Mask / 184.5×146.5
  • Specifications
    Anti-fogging processing, Scratch prevention processing
  • Manufacturer Product Name
    Face Protection G501V1
  • Manufacturer Model Number
    G501V1
  • Material
    Frame/PVC (Polyvinyl Chloride Resin), Lens/PC (Polycarbonate), Buckle/Nylon
  • Ultraviolet cut ratio
    99.9%
  • Standard details
    ANSI/CSA/EN/ANZ Standards
  • Amount Of Content
    1 pc.

Loading...

Part Number
2-9846-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,425.00

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list