(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective glasses SS-7087

Protective glasses SS-7087

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 2-9049-01

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses SS-7087
  • Manufacturer Model Number
    SS-7087
  • Specification details
    Can be used with glasses (front width 144 mm, height 45 mm)
  • Material
    Lens / PC (Polycarbonate), Frame / Nylon
  • Amount Of Content
    1 pc.

Loading...

Part Number
2-9049-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,953.71

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
·The framed design prevents airborne droplets from entering from below.
Detailed specifications: Can be used with glasses (front width 144 mm, height up to 45 mm)
Materials: Lens: PC (polycarbonate), frame: nylon

Specifications of 2-9049-01

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses SS-7087
  • Manufacturer Model Number
    SS-7087
  • Specification details
    Can be used with glasses (front width 144 mm, height 45 mm)
  • Material
    Lens / PC (Polycarbonate), Frame / Nylon
  • Amount Of Content
    1 pc.

Loading...

Part Number
2-9049-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,953.71

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list