(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sterilized Bag (Gazette Cut)

Sterilized Bag (Gazette Cut)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 15,732.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sterilization Bag
  • Application
    For Autoclave/EO Gas Sterilization
  • Material
    Paper / PP (Polypropylene) / PET (Polyethylene Terephthalate)
  • Specifications
    Heat-Seal Type, Left/Right Seal Width: 10 mm, Indicator Discoloration: EO Gas: Red→Blue / Autoclave: Orange→Green

Product Description

[Features]
· Gusset type allows use with thick objects as well.
· Has a protruding seal and paper finger hole that make it smoother to open the bag.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list