- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Folding Washing Basket
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Internal dimensions (mm) |
Manufacturer Product Name |
Manufacturer Model |
Weight (g) |
|
|
₹ 20,968.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
315×315×300 |
285×285×285 |
Stainless Steel Round Washing Basket FDWB-315 |
FDWB-315 |
2000 |
1 pc. |
|
₹ 22,356.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
415×415×300 |
400×400×285 |
Stainless Steel Round Washing Basket FDWB-415 |
FDWB-415 |
2600 |
1 pc. |
Basic Specifications
-
- Product Type
- Basket
-
- Material
- Stainless Steel
-
- Material Details
- Stainless steel (SUS304)
-
- Mesh(mm)
- Approx. 5.5 sq
-
-
- 1 pc.
Product Description
[Features]
· A foldable cleaning basket.
· Can be folded when not in use to save space.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Internal dimensions (mm) |
Manufacturer Product Name |
Manufacturer Model |
Weight (g) |
|
|
₹ 20,968.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
315×315×300 |
285×285×285 |
Stainless Steel Round Washing Basket FDWB-315 |
FDWB-315 |
2000 |
1 pc. |
|
₹ 22,356.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
415×415×300 |
400×400×285 |
Stainless Steel Round Washing Basket FDWB-415 |
FDWB-415 |
2600 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy