(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tedora® bag

Tedora® bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2709-01

  • Thickness(mm)
    0.05
  • Size(mm)
    150×250
  • Manufacturer Product Name
    Tedlar Bag with 1 Mouth Cap 1 L
  • Manufacturer Model
    1L
  • Specifications
    Single Opening Pouch with Cap
  • Material
    Tetra (R) (Polyvinyl Fluoride Resin)
  • Nozzle Dia.
    φ6mm
  • Footnotes
    * Price per piece.
  • Internal Capacity
    1 pc.
Part Number
1-2709-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,479.55

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Thickness(mm)
    0.05
  • Size(mm)
    150×250
  • Manufacturer Product Name
    Tedlar Bag with 1 Mouth Cap 1 L
  • Manufacturer Model
    1L
  • Specifications
    Single Opening Pouch with Cap
  • Material
    Tetra (R) (Polyvinyl Fluoride Resin)
  • Nozzle Dia.
    φ6mm
  • Footnotes
    * Price per piece.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· It uses trustworthy Tedlar® film.
· Polyvinyl fluoride resin sampling bag for gas analysis that demonstrates superior resistance to various types of inorganic gases and organic solvents.
· Tedlar® (polyvinyl fluoride resin) film has very low gas permeability and absorbability, making it suitable as a gas sampling bag.

Specifications of 1-2709-01

  • Thickness(mm)
    0.05
  • Size(mm)
    150×250
  • Manufacturer Product Name
    Tedlar Bag with 1 Mouth Cap 1 L
  • Manufacturer Model
    1L
  • Specifications
    Single Opening Pouch with Cap
  • Material
    Tetra (R) (Polyvinyl Fluoride Resin)
  • Nozzle Dia.
    φ6mm
  • Footnotes
    * Price per piece.
  • Internal Capacity
    1 pc.
Part Number
1-2709-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,479.55

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1