(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1577-01 |
3-1577-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Name | Model number | Internal Diameter (mm) |
|
---|---|---|---|---|---|---|---|---|---|
₹ 15,811.33 |
1 Piece(s) | 6 Day(s) or more | 285×210×505 | Sulfuric acid tank D-2H type (medium) | D-2H (Medium) | φ150 | 1 pc. | ||
₹ 22,159.09 |
1 Piece(s) | 6 Day(s) or more | 336×270×655 | Sulfuric acid tank D-4H type (extra large) | D-4H Type (Extra Large) | φ200 | 1 pc. |
Part Number |
---|
The bottom part is widened to make it less likely to tip over, and a handle is attached to make it easy to carry.
Part Number |
---|
3-1577-01 |
3-1577-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Name | Model number | Internal Diameter (mm) |
|
---|---|---|---|---|---|---|---|---|---|
₹ 15,811.33 |
1 Piece(s) | 6 Day(s) or more | 285×210×505 | Sulfuric acid tank D-2H type (medium) | D-2H (Medium) | φ150 | 1 pc. | ||
₹ 22,159.09 |
1 Piece(s) | 6 Day(s) or more | 336×270×655 | Sulfuric acid tank D-4H type (extra large) | D-4H Type (Extra Large) | φ200 | 1 pc. |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy