(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Frame for Large Ultra-Sonic Cleaner

Frame for Large Ultra-Sonic Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 26,939.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Other
  • Main Body Material(ml)
    Stainless steel (SUS304)
  • Accessory
    Hose (Main Unit: Soft PVC, Reinforcement Material: Polyester)/Inner Diameter φ19 mm x Outer Diameter φ26 mm x 1 m), Hose Grip (SUS301) ×1
  • Caster
    φ50 mm (with Diagonal Stoppers)
  • Drainage Port
    φ19mm×L50mm
  • 1 unit

Product Description

[Features]
· A drainage outlet is included which is able to discharge without any water gathering within the top plate.
· Water can be drained by fixing a joint on the accessory hose as well as onto the floor.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list