(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pastel thick knitted rag

Pastel thick knitted rag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1866-01

  • Product Type
    Cloth waste
  • Cloth material
    Knitted Fabric
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Pastel
  • Manufacturer Product Name
    Pastel thick knitted rag
  • Manufacturer Model Number
    W0265
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)
Part Number
3-1866-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,793.56

2 Piece(s) 5 Day(s) or more 1 case (2 Kg x 5 bags)

Basic Specifications

  • Product Type
    Cloth waste
  • Cloth material
    Knitted Fabric
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Pastel
  • Manufacturer Product Name
    Pastel thick knitted rag
  • Manufacturer Model Number
    W0265
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)

Product Description

· Thick knitted rag.
· Thick fabric features outstanding absorbency.

Specifications of 3-1866-01

  • Product Type
    Cloth waste
  • Cloth material
    Knitted Fabric
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Pastel
  • Manufacturer Product Name
    Pastel thick knitted rag
  • Manufacturer Model Number
    W0265
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)
Part Number
3-1866-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,793.56

2 Piece(s) 5 Day(s) or more 1 case (2 Kg x 5 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon