(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
2-9880-01 |
2-9880-02 |
2-9880-03 |
2-9880-11 |
2-9880-12 |
2-9880-13 |
2-9880-14 |
2-9880-15 |
2-9880-16 |
2-9880-17 |
2-9880-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Manufacturer Product Name | Manufacturer Model Number | Supported OS | Operating Temperature Range (°C) |
Kit Contents | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 95,635.44 |
1 Piece(s) | 5 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2020-01 | HI2020-01 (pH Main Unit Kit) | Windows(R)7/8 | - | pH Body Kit contents: pH electrode H11310 for Edge, pH4.01 Standard Solution (2 Packs), pH7.01 Standard Solution (2 Packs), pH10.01 Standard Solution (2 Packs), Electrode Cleaning Solution (2 Packs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 138,458.53 |
1 Piece(s) | 11 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2030-01 | HI2030-01 (EC Main Unit Kit) | Windows(R)7/8 | - | Contents of EC main body kit: EC electrode H763100 for edge, 143μS/cm standard solution (3 packs), 12.88mS/cm standard solution (3 packs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 138,458.53 |
1 Piece(s) | 11 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2040-01 | HI2040-01 (DO Main Unit Kit) | Windows(R)7/8 | - | DO Body Kit Contents: DO Electrode for Edge H 764080, Electrode Electrolyte HI7041S, Membrane Cap (2 pcs), O-Ring (2 pcs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 28,168.84 |
1 Piece(s) | 5 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H11310 | H11310 (pH Composite Electrode for Replacement) | - | -5~+100 | - | - | 1 pc. | ||
₹ 32,450.89 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H11311 | H11311 (pH Composite Electrode) | - | -5~+100 | - | - | 1 pc. | ||
₹ 21,210.69 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H12300 | H12300 (pH Composite Electrode) | - | 0~+80 | - | - | 1 pc. | ||
₹ 23,886.80 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H12301 | H12301 (pH Composite Electrode) | - | 0~+80 | - | - | 1 pc. | ||
₹ 35,662.75 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~12 | pH/EC/DO meter H10530 | H10530 (pH Composite Electrode) | - | -5~+100 | - | - | 1 pc. | ||
₹ 36,734.27 |
1 Piece(s) | 13 Day(s) or more | pH Meter | pH:0~14 | pH/EC/DO meter H10430 | H10430 (pH Composite Electrode) | - | 0~+100 | - | - | 1 pc. | ||
₹ 69,920.44 |
1 Piece(s) | 11 Day(s) or more | Related Product | - | pH/EC/DO meter H763100 | H763100 (EC Electrode for Replacement) | - | - | - | - | 1 pc. | ||
₹ 69,920.44 |
1 Piece(s) | 11 Day(s) or more | Related Product | - | pH/EC/DO meter H764080 | H764080 (DO Electrode for Replacement) | - | - | - | - | 1 pc. |
[Features]
· Automatic saving at preset intervals or manual saving when the value stabilizes.
· The data of the most recent calibration (offset, slope calibration, date, time, standard solution used) is stored on the used electrode (GLP function).
Part Number |
---|
2-9880-01 |
2-9880-02 |
2-9880-03 |
2-9880-11 |
2-9880-12 |
2-9880-13 |
2-9880-14 |
2-9880-15 |
2-9880-16 |
2-9880-17 |
2-9880-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Manufacturer Product Name | Manufacturer Model Number | Supported OS | Operating Temperature Range (°C) |
Kit Contents | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 95,635.44 |
1 Piece(s) | 5 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2020-01 | HI2020-01 (pH Main Unit Kit) | Windows(R)7/8 | - | pH Body Kit contents: pH electrode H11310 for Edge, pH4.01 Standard Solution (2 Packs), pH7.01 Standard Solution (2 Packs), pH10.01 Standard Solution (2 Packs), Electrode Cleaning Solution (2 Packs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 138,458.53 |
1 Piece(s) | 11 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2030-01 | HI2030-01 (EC Main Unit Kit) | Windows(R)7/8 | - | Contents of EC main body kit: EC electrode H763100 for edge, 143μS/cm standard solution (3 packs), 12.88mS/cm standard solution (3 packs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 138,458.53 |
1 Piece(s) | 11 Day(s) or more | pH Meter | - | pH/EC/DO meter HI2040-01 | HI2040-01 (DO Main Unit Kit) | Windows(R)7/8 | - | DO Body Kit Contents: DO Electrode for Edge H 764080, Electrode Electrolyte HI7041S, Membrane Cap (2 pcs), O-Ring (2 pcs) | Tabletop docking station with an electrode holder, wall mounted cradle, USB cable and 5 VDC power adapter | 1 Set | ||
₹ 28,168.84 |
1 Piece(s) | 5 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H11310 | H11310 (pH Composite Electrode for Replacement) | - | -5~+100 | - | - | 1 pc. | ||
₹ 32,450.89 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H11311 | H11311 (pH Composite Electrode) | - | -5~+100 | - | - | 1 pc. | ||
₹ 21,210.69 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H12300 | H12300 (pH Composite Electrode) | - | 0~+80 | - | - | 1 pc. | ||
₹ 23,886.80 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~13 | pH/EC/DO meter H12301 | H12301 (pH Composite Electrode) | - | 0~+80 | - | - | 1 pc. | ||
₹ 35,662.75 |
1 Piece(s) | 11 Day(s) or more | pH Meter | pH:0~12 | pH/EC/DO meter H10530 | H10530 (pH Composite Electrode) | - | -5~+100 | - | - | 1 pc. | ||
₹ 36,734.27 |
1 Piece(s) | 13 Day(s) or more | pH Meter | pH:0~14 | pH/EC/DO meter H10430 | H10430 (pH Composite Electrode) | - | 0~+100 | - | - | 1 pc. | ||
₹ 69,920.44 |
1 Piece(s) | 11 Day(s) or more | Related Product | - | pH/EC/DO meter H763100 | H763100 (EC Electrode for Replacement) | - | - | - | - | 1 pc. | ||
₹ 69,920.44 |
1 Piece(s) | 11 Day(s) or more | Related Product | - | pH/EC/DO meter H764080 | H764080 (DO Electrode for Replacement) | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Copyright © MISUMI Corporation All Rights Reserved.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy