(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Syringe Filter (CA)

Syringe Filter (CA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 14,911.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-856-01
2-856-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pore Diameter
(μm)
Manufacturer Product Name Part Number Internal Capacity

₹ 14,916.58

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 0.22 Syringe Filter 033022SOSFCA 033022SO-SFCA 1 Box (100 pcs)

₹ 14,911.47

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 0.45 Syringe Filter 033045SOSFCA 033045SO-SFCA 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Filter Holder and Filtration Unit
  • Size(mm)
    φ33
  • Specifications
    γ-Ray Sterilized (Individually Packaged)
  • Effective filtration area(cm2)
    5.0cm2
  • Material
    Filter: Cellulose Acetate, Housing: PC (Polycarbonate)
  • Pressure Resistance
    6.0kg/cm2
  • Connection Port
    Inlet - Female Luer Lock; Outlet - Male Luer Lock
  • Remaining liquid amount
    <200μL
  • Processing capacity(mL)
    <150mL
  • Supplement
    * Connectible to Luer lock type syringe.
  • Internal Capacity
    1 Box (100 pcs)

Product Description

[Features]
· A basic type which is frequently used.
· Individual sterilized packaging for immediate use.
· Membrane material with less protein adsorption is used.
· Due to the large filtration area and the design for high filtration efficacy, filtration can be done without the use of much force.

Part Number
2-856-01
2-856-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pore Diameter
(μm)
Manufacturer Product Name Part Number Internal Capacity

₹ 14,916.58

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 0.22 Syringe Filter 033022SOSFCA 033022SO-SFCA 1 Box (100 pcs)

₹ 14,911.47

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 0.45 Syringe Filter 033045SOSFCA 033045SO-SFCA 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon