(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Membrane Filter (PES)

Membrane Filter (PES)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-846-03

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PES) 047045MFPES 0.45 μm φ47 mm, Includes 200 sheets
  • Part Number
    047※-MFPES045
  • Material
    Polyethersulfone
  • Cooling area(cm2)
    Plain
  • Internal Capacity
    1 Box (200 Sheets)
Part Number
2-846-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

₹ 13,099.22

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 1 Box (200 Sheets)

Basic Specifications

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PES) 047045MFPES 0.45 μm φ47 mm, Includes 200 sheets
  • Part Number
    047※-MFPES045
  • Material
    Polyethersulfone
  • Cooling area(cm2)
    Plain
  • Internal Capacity
    1 Box (200 Sheets)

Product Description

[Features]
· Basic PES membrane type, sterilized, with convenient individual packaging.

Specifications of 2-846-03

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (PES) 047045MFPES 0.45 μm φ47 mm, Includes 200 sheets
  • Part Number
    047※-MFPES045
  • Material
    Polyethersulfone
  • Cooling area(cm2)
    Plain
  • Internal Capacity
    1 Box (200 Sheets)
Part Number
2-846-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

₹ 13,099.22

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 1 Box (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1