(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Colony Photography Kit

Colony Photography Kit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-4221-01

  • Product Type
    Colony Counter
  • Power Supply(V)
    AC100 50/60Hz
  • Material
    Light Stand: Stainless Steel (SUS430), Camera Obscura: PVC (Vinyl Chloride Resin)
  • Specifications
    Size in Use: 205×221×262 mm
  • Manufacturer Product Name
    Colony Photography Kit 205×221×262 mm
  • Manufacturer Model Number
    KCS-1
  • Weight(g)
    3000
  • Light Source
    Fluorescent Lamp, FL 4 W×2
  • Power cord length
    1.2 m (2P Plug)
  • Light Stand Size(mm)
    205×221×62
  • Dark Box Size(mm)
    180×180×200
  • Dark Box Hole Diameter(φ mm)
    50
  • Quantity
    1 Set (Light Stand, Camera Obscura)
Part Number
2-4221-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 43,321.09

1 Piece(s) 6 Day(s) or more 1 Set (Light Stand, Camera Obscura)

Basic Specifications

  • Product Type
    Colony Counter
  • Power Supply(V)
    AC100 50/60Hz
  • Material
    Light Stand: Stainless Steel (SUS430), Camera Obscura: PVC (Vinyl Chloride Resin)
  • Specifications
    Size in Use: 205×221×262 mm
  • Manufacturer Product Name
    Colony Photography Kit 205×221×262 mm
  • Manufacturer Model Number
    KCS-1
  • Weight(g)
    3000
  • Light Source
    Fluorescent Lamp, FL 4 W×2
  • Power cord length
    1.2 m (2P Plug)
  • Light Stand Size(mm)
    205×221×62
  • Dark Box Size(mm)
    180×180×200
  • Dark Box Hole Diameter(φ mm)
    50
  • Quantity
    1 Set (Light Stand, Camera Obscura)

Product Description

[Features]
・ It is a device that can easily take a picture of a colony with a camera
・ It can also be used as a light stand without a dark box

Specifications of 2-4221-01

  • Product Type
    Colony Counter
  • Power Supply(V)
    AC100 50/60Hz
  • Material
    Light Stand: Stainless Steel (SUS430), Camera Obscura: PVC (Vinyl Chloride Resin)
  • Specifications
    Size in Use: 205×221×262 mm
  • Manufacturer Product Name
    Colony Photography Kit 205×221×262 mm
  • Manufacturer Model Number
    KCS-1
  • Weight(g)
    3000
  • Light Source
    Fluorescent Lamp, FL 4 W×2
  • Power cord length
    1.2 m (2P Plug)
  • Light Stand Size(mm)
    205×221×62
  • Dark Box Size(mm)
    180×180×200
  • Dark Box Hole Diameter(φ mm)
    50
  • Quantity
    1 Set (Light Stand, Camera Obscura)
Part Number
2-4221-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 43,321.09

1 Piece(s) 6 Day(s) or more 1 Set (Light Stand, Camera Obscura)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon