ASPURE Clean Paper Economy Size

ASPURE Clean Paper Economy Size

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Clean paper with low dust generation and low price

Basic Specifications

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
Part Number
Quantity

Refine by

  • 1 case (250 sheets x 5 packs)
  • 1 case (250 sheets x 10 packs)
  • 1 case (250 sheets x 20 packs)
  • Clear
Color

Refine by

  • Blue
  • Green
  • Pink
  • White
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Clean Paper Economy A3 Blue, 1,250 pcs
  • ASPURE Clean Paper Economy A3 Green, 1,250 pcs
  • ASPURE Clean Paper Economy B4 Blue, 1,250 pcs
  • ASPURE Clean Paper Economy A4 Blue, 2,500 pcs
  • ASPURE Clean Paper Economy A4 Green, 2,500 pcs
  • ASPURE Clean Paper Economy A4 Pink, 2,500 pcs
  • ASPURE Clean Paper Economy A4 White, 2,500 pcs
  • ASPURE Clean Paper Economy A4 Yellow, 2,500 pcs
  • ASPURE Clean Paper Economy A5 Blue, 5,000 pcs
  • Clear
Manufacturer Model

Refine by

  • A3
  • A4
  • B4
  • A5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (250 sheets x 10 packs)
Blue
ASPURE Clean Paper Economy A4 Blue, 2,500 pcs
A4
6 Day(s) or more
-

Part Number : 2-2149-51
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A4 Blue, 2,500 pcs
  • Manufacturer Model
    A4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 10 packs)
White
ASPURE Clean Paper Economy A4 White, 2,500 pcs
A4
6 Day(s) or more
-

Part Number : 2-2149-52
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    White
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A4 White, 2,500 pcs
  • Manufacturer Model
    A4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 10 packs)
Pink
ASPURE Clean Paper Economy A4 Pink, 2,500 pcs
A4
6 Day(s) or more
-

Part Number : 2-2149-53
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Pink
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A4 Pink, 2,500 pcs
  • Manufacturer Model
    A4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 10 packs)
Yellow
ASPURE Clean Paper Economy A4 Yellow, 2,500 pcs
A4
6 Day(s) or more
-

Part Number : 2-2149-54
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Yellow
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A4 Yellow, 2,500 pcs
  • Manufacturer Model
    A4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 10 packs)
Green
ASPURE Clean Paper Economy A4 Green, 2,500 pcs
A4
6 Day(s) or more
-

Part Number : 2-2149-55
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Green
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A4 Green, 2,500 pcs
  • Manufacturer Model
    A4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 5 packs)
Blue
ASPURE Clean Paper Economy A3 Blue, 1,250 pcs
A3
6 Day(s) or more
-

Part Number : 2-2149-56
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 5 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A3 Blue, 1,250 pcs
  • Manufacturer Model
    A3
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 5 packs)
Green
ASPURE Clean Paper Economy A3 Green, 1,250 pcs
A3
6 Day(s) or more
-

Part Number : 2-2149-57
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 5 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Green
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A3 Green, 1,250 pcs
  • Manufacturer Model
    A3
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 20 packs)
Blue
ASPURE Clean Paper Economy A5 Blue, 5,000 pcs
A5
6 Day(s) or more
-

Part Number : 2-2149-58
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 20 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy A5 Blue, 5,000 pcs
  • Manufacturer Model
    A5
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99
1 case (250 sheets x 5 packs)
Blue
ASPURE Clean Paper Economy B4 Blue, 1,250 pcs
B4
6 Day(s) or more
-

Part Number : 2-2149-59
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 5 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    68
  • Manufacturer Product Name
    ASPURE Clean Paper Economy B4 Blue, 1,250 pcs
  • Manufacturer Model
    B4
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 192; Rubbing: 23; Tearing: 99

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)