(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

ASPURE Clean Mop

ASPURE Clean Mop

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,607.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7161-01
1-7161-02
1-7162-01
1-7162-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Size Detailed Specifications Material Quantity

₹ 4,748.79

1 Piece(s) 5 Day(s) Replacement Mop AP Clean Mop CM-WC35SL CM-WC35SL Replacement Mop (Width: 380 mm) - Mop: Polyester 100% 1 pc.

₹ 3,607.29

1 Piece(s) 5 Day(s) Handle AP Clean Mop SM-WH35 SM-WH35/AH-130 Handle length: 1350 mm Expandable Size: 850x1,350 mm - 1 pc.

₹ 4,748.79

1 Piece(s) 5 Day(s) Replacement Mop AP Clean Mop CM-WM370L-L CM-WkL70L-L Replacement Mop (Width: 180 mm) - Mop: Polyester 100% 1 pc.

₹ 4,021.26

1 Piece(s) 5 Day(s) Handle AP Clean Mop CMPH17AH150 CM-PH17/AH150 Handle length: 1530 mm Expandable Size: 830x1,530 mm - 1 pc.

Basic Specifications

Product Description

[Features]
· Significantly reduces the generation of lint as it is made of polyester long fiber.
· It is suitable for wiping liquids and wet cleaning.

Part Number
1-7161-01
1-7161-02
1-7162-01
1-7162-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Size Detailed Specifications Material Quantity

₹ 4,748.79

1 Piece(s) 5 Day(s) Replacement Mop AP Clean Mop CM-WC35SL CM-WC35SL Replacement Mop (Width: 380 mm) - Mop: Polyester 100% 1 pc.

₹ 3,607.29

1 Piece(s) 5 Day(s) Handle AP Clean Mop SM-WH35 SM-WH35/AH-130 Handle length: 1350 mm Expandable Size: 850x1,350 mm - 1 pc.

₹ 4,748.79

1 Piece(s) 5 Day(s) Replacement Mop AP Clean Mop CM-WM370L-L CM-WkL70L-L Replacement Mop (Width: 180 mm) - Mop: Polyester 100% 1 pc.

₹ 4,021.26

1 Piece(s) 5 Day(s) Handle AP Clean Mop CMPH17AH150 CM-PH17/AH150 Handle length: 1530 mm Expandable Size: 830x1,530 mm - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1