(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Clean Colorful Standard Chair (Supports Class 100)

Clean Colorful Standard Chair (Supports Class 100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 42,173.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-666-03
2-670-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Color Manufacturer Product Name Manufacturer Model Size Quantity

₹ 42,173.16

1 Piece(s) 8 Day(s) or more Without foot rest ring Blue Colorful Standard Chair LSC-B LSC-B Seat X Seat Height: 430X430X410-505 mm 1 Leg

₹ 45,706.31

1 Piece(s) 8 Day(s) or more With foot rest ring Orange Colorful Standard Chair LSC-OR LSC-OR Seat X Seat Height: 430X430X460-615 mm 1 Leg

Basic Specifications

  • Product Type
    Chair
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Caster Diameter(mm)
    φ50
  • Material
    Backing, seat/ urethane foam, adhesive material/vinyl leather, legs/chrome plated, caster/nylon
  • Lift method
    Gas Cylinder Type
  • Quantity
    1 Leg

Product Description

[Features]
· With little dust emission, it is ideal for use in cleanrooms.
· A color with good chromaticity that brightens the room.
· The seat and back plate are made from urethane foam with a three-dimensional structure that minimizes the stress on the body.
· Casters and gas cylinders have excellent durability.
· Dustproof specifications are class 100 compatible.

Part Number
2-666-03
2-670-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Color Manufacturer Product Name Manufacturer Model Size Quantity

₹ 42,173.16

1 Piece(s) 8 Day(s) or more Without foot rest ring Blue Colorful Standard Chair LSC-B LSC-B Seat X Seat Height: 430X430X410-505 mm 1 Leg

₹ 45,706.31

1 Piece(s) 8 Day(s) or more With foot rest ring Orange Colorful Standard Chair LSC-OR LSC-OR Seat X Seat Height: 430X430X460-615 mm 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1