(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean Colorful Round Chair (Supports Class 100)

Clean Colorful Round Chair (Supports Class 100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 30,607.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Chair
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Caster Diameter(mm)
    φ50
  • Material
    Seat/ Urethane Foam, Upholstery / Vinyl Leather, Leg Portion, Chrome Plating Finish, Caster / Nylon
  • Lift method
    Gas Cylinder Type
  • Quantity
    1 Leg

Product Description

[Features]
· With little dust emission, it is ideal for use in cleanrooms.
· A color with good chromaticity that brightens the room.
· The urethane foam seat provides excellent cushioning.
· Casters and gas cylinders have excellent durability.
· Dustproof specifications are class 100 compatible.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language