Simple Type Clean Booth (Front Surface Panel)

Simple Type Clean Booth (Front Surface Panel)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Equipment for clean environments with a hard PVC window with excellent visibility.
[Features]
· Hard PVC (vinyl chloride) adopted for the front to improve visibility within the booth.
· Antibacterial / odor-proof HEPA filter and non-woven fabric prefilter are used.
[Applications]
· Simple cleanroom installation.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 700x500x500 (649*) * Including fan unit part.
  • 1000x500x500 (649*) * Including fan unit part.
  • Clear
Manufacturer Product Name

Refine by

  • Simple Clean Bench AI Type -C
  • Simple Clean Bench AIW Type -C
  • Clear
Manufacturer Model

Refine by

  • AI-C
  • AIW-C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
700x500x500 (649*) * Including fan unit part.
Simple Clean Bench AI Type -C
AI-C
13 Day(s) or more
-

Part Number : 2-714-01
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Size(mm)
    700x500x500 (649*) * Including fan unit part.
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    Simple Clean Bench AI Type -C
  • Manufacturer Model
    AI-C
  • Wind Speed(m/s)
    Approximately 0.5
  • Material
    Frame: Stainless Steel, Front Panel: Hard PVC (Polyvinyl Chloride Resin), Sheet: Soft PVC (Polyvinyl Chloride Resin)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Seat thickness(mm)
    0.5
  • Pipe
    ø13 mm Stainless Steel (SUS304)
  • Motor
    AC Motor
  • Weight(kg)
    (including unit): 7.2
  • Specification details
    With Fan Unit x 1. Front Panel.
1 pc.
1000x500x500 (649*) * Including fan unit part.
Simple Clean Bench AIW Type -C
AIW-C
13 Day(s) or more
-

Part Number : 2-714-02
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clean Bench
  • Power Supply
    Single-Phase 100 V
  • Size(mm)
    1000x500x500 (649*) * Including fan unit part.
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    Simple Clean Bench AIW Type -C
  • Manufacturer Model
    AIW-C
  • Wind Speed(m/s)
    Approximately 0.5
  • Material
    Frame: Stainless Steel, Front Panel: Hard PVC (Polyvinyl Chloride Resin), Sheet: Soft PVC (Polyvinyl Chloride Resin)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Seat thickness(mm)
    0.5
  • Pipe
    ø13 mm Stainless Steel (SUS304)
  • Motor
    AC Motor
  • Weight(kg)
    (including unit): 9.7
  • Specification details
    Fan Unit x 2. Front Panel.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Clean Booth Whose Interior Is Easy-To-See Due To Its Hard PVC Window

Uses an antibacterial/odor-resistant filter and nonwoven pretreatment filter

Uses an antibacterial/odor-resistant filter and nonwoven pretreatment filter

Usage example

Usage Example

Product Range Of Simple-Type Clean Booth (Front Panel Plate)

Part No.Model NumberSpecificationsSize (mm)Note / JAN Code
2-714-01AI Type-CWith Fan Unit × 1700 × 500 × 500 (649*) 
2-714-02AIW Type-CWith Fan Unit × 21,000 × 500 × 500 (649*) 

Specifications

· Materials: Frame / stainless steel; front panel / hard PVC (polyvinyl chloride resin); sheet / soft PVC (polyvinyl chloride resin); thickness 0.5 mm
· Blowout air flow: Approx. 1 m3/min
· Blowout air speed: Approx. 0.5 m/s
· Dust collection efficiency: 99.97% or more (0.3-μm particles)
· HEPA filter size: 200 × 200 × 50 tmm
· Pipe: ø13 (diameter 13 mm) stainless steel (SUS304)
· Motor: AC Motor
· Power source: 100 V AC 50/60 Hz 36/38 W (per fan unit)
· Power cord length: 1.8 m (2-prong plug)
· Weight (including unit): AI type-C / 7.2 kg; AIW type-C / 12.6 kg


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)