Green Zone Generation Apparatus (KOACH table coach)

Green Zone Generation Apparatus (KOACH table coach)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Creates a super clean zone in a short time with air cleanliness level rated ISO Class 1 in open space.
[T500-F]
· A compact size that can be easily carried around and installed on top of a table or desk.
· With no restrictions on installation space, work can be done facing each other.
[Plate for protection from flying objects]
· This is a prevention plate used as a measure against flying objects from above.
· For the type with ionizer, ions are carried by air currents from the KOACH main unit to prevent static electricity in a clean zone.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 pcs)
  • Clear
Size(mm)

Refine by

  • 1180×570×530~685
  • Clear
Manufacturer Product Name

Refine by

  • Flying Debris Prevention Plate for T 500-F without Ionizer
  • Replacement Main Filter for T 500-F
  • Replacement Pretreatment Filter for T 500-F
  • Clear
Manufacturer Model

Refine by

  • Plate for protection from flying objects
  • Replacement Main Filter (FERENA)
  • Replacement Pre-Processing Filter (ELE-PRE)
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
1 Pack (2 pcs)
-
Replacement Main Filter for T 500-F
Replacement Main Filter (FERENA)
Quote
-

Part Number : 2-5224-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Dust Removal Device
  • Size(mm)
    -
  • Manufacturer Product Name
    Replacement Main Filter for T 500-F
  • Manufacturer Model
    Replacement Main Filter (FERENA)
  • Footnotes
    * The main filter and pre-processing filter are provided with the main unit.
  • Material
    -
  • Specification details
    1 Box (2 Sheets)
1 Pack (2 pcs)
-
Replacement Pretreatment Filter for T 500-F
Replacement Pre-Processing Filter (ELE-PRE)
Quote
-

Part Number : 2-5224-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Dust Removal Device
  • Size(mm)
    -
  • Manufacturer Product Name
    Replacement Pretreatment Filter for T 500-F
  • Manufacturer Model
    Replacement Pre-Processing Filter (ELE-PRE)
  • Footnotes
    * The main filter and pre-processing filter are provided with the main unit.
  • Material
    -
  • Specification details
    1 Box (2 Sheets)
1 pc.
1180×570×530~685
Flying Debris Prevention Plate for T 500-F without Ionizer
Plate for protection from flying objects
Quote
-

Part Number : 2-5224-13
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Removal Device
  • Size(mm)
    1180×570×530~685
  • Manufacturer Product Name
    Flying Debris Prevention Plate for T 500-F without Ionizer
  • Manufacturer Model
    Plate for protection from flying objects
  • Footnotes
    * The main filter and pre-processing filter are provided with the main unit.
  • Material
    Antistatic Vinyl Chloride Resin (PVC) / Aluminum Pipe
  • Specification details
    Without Ionizer