- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rotary Hand Pump HR/HF Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Usable Liquid |
Mass (kg) |
Material (Hose) |
Packing |
Amount Of Content |
|
₹ 11,875.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil, A Heavy Oil, Oil |
6.6 |
PE |
NBR/fluoropolymer |
1 unit |
|
₹ 36,388.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil, Gasoline, A Heavy Oil, Oil |
7 |
Oil Resistant PVC |
NBR |
1 Set |
Basic Specifications
-
- Product Type
- Manual
-
- Usable viscosity
- 500cP or Less
-
- Discharge Rate(cc / Stroke)
- 240 cc/revolution
-
- Hose Length(m)
- 1.2
-
- Hose I.D.(mm)
- 25
-
- Material (Adapter)
- Aluminum Die Casting
-
- Body
- FC Casting
Product Description
Ideal for low-viscosity liquids, its rotary hand pump can be used in emergencies or in locations where there is no electricity.
[Features]
· A low-cost, hand-operated pump that doesn't need electricity to work.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Usable Liquid |
Mass (kg) |
Material (Hose) |
Packing |
Amount Of Content |
|
₹ 11,875.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil, A Heavy Oil, Oil |
6.6 |
PE |
NBR/fluoropolymer |
1 unit |
|
₹ 36,388.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Kerosene, Light Oil, Gasoline, A Heavy Oil, Oil |
7 |
Oil Resistant PVC |
NBR |
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy