(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wrist Strap Tester MTL-70T

Wrist Strap Tester MTL-70T

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-4289-01

  • Product Type
    related goods
  • Weight(g)
    Approx. 25 g
  • Manufacturer Product Name
    ASPURE Wrist Strap Tester MTL-70T
  • Manufacturer Model
    MTL-70T
  • Size
    40×35×15mm
  • Detailed Specifications
    Battery: LR-44 (1.5 V) microcell batteries x 2 (included for testing)
  • Quantity
    1 unit
Part Number
1-4289-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 7,174.43

1 Piece(s) 5 Day(s) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Basic Specifications

  • Product Type
    related goods
  • Weight(g)
    Approx. 25 g
  • Manufacturer Product Name
    ASPURE Wrist Strap Tester MTL-70T
  • Manufacturer Model
    MTL-70T
  • Size
    40×35×15mm
  • Detailed Specifications
    Battery: LR-44 (1.5 V) microcell batteries x 2 (included for testing)
  • Quantity
    1 unit

Product Description

[Features]
· Can easily test static-removal effectiveness.
· Cordless type tests can be performed by using a test cord (sold separately).
· Sound and LED notify whether the wrist strap status is normal.

Specifications of 1-4289-01

  • Product Type
    related goods
  • Weight(g)
    Approx. 25 g
  • Manufacturer Product Name
    ASPURE Wrist Strap Tester MTL-70T
  • Manufacturer Model
    MTL-70T
  • Size
    40×35×15mm
  • Detailed Specifications
    Battery: LR-44 (1.5 V) microcell batteries x 2 (included for testing)
  • Quantity
    1 unit
Part Number
1-4289-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 7,174.43

1 Piece(s) 5 Day(s) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Wrist Strap Tester MTL-70T

Wrist Strap Tester MTL-70T

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list